??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
212
Shaft Size
55 mm
Part No.
125931
Description
P2B-SCM-55M
Weight
4.7 kg
Lubrication Feature
RE-LUBE
A
58.7 mm
B
241.3 mm
C
60.2 mm
Dmin
174.8 mm
Dmax
201.7 mm
Bolt Diameter
M16
G
30.7 mm
H
22.4 mm
J
137.2 mm
L
75.4 mm
M
69.9 mm
R
22.9 mm
S
35.8 mm
U
108.0 mm
V
215.9 mm
W
22.4 mm
X
3.0 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.